IESNA:LM-63-2002
[TEST]P939810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13612
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1241.7 1233.9 1217.6 1203.5 1199.9 1201.4 1205.6 1213.4 1220.5 1222.6
1223.3 1233.9 1255.8 1291.9 1352.1 1437 1540.3 1664.8 1824 2013.6
2228.7 2491.9 2811 3173.9 3564.5 3984 4386.6 4574.1 4299.6 3322.5
1807.7 510.1 156.4 92.7 53.1 21.9 0
1241.7 1237.4 1220.5 1206.3 1202.8 1203.5 1207.7 1215.5 1221.9 1224
1225.4 1236.7 1258 1296.2 1354.9 1440.5 1545.2 1670.4 1833.9 2023.5
2245.7 2516.6 2848.5 3203.6 3601.3 4031.4 4425.5 4595.3 4256.4 3248.2
1723.5 478.3 151.4 84.9 49.5 19.8 0
1241.7 1236 1219.8 1204.9 1198.5 1199.2 1201.4 1205.6 1208.4 1211.3
1215.5 1227.5 1250.2 1286.3 1345.7 1424.2 1524.7 1643.6 1797.1 1984.6
2218.8 2511.7 2855.5 3237.6 3633.8 4054.1 4451 4657.6 4406.4 3508.6
2082.9 768.4 205.2 101.9 60.1 23.3 0
1241.7 1233.2 1217.6 1201.4 1192.9 1190.7 1192.2 1192.9 1192.9 1197.8
1204.9 1218.3 1241 1276.4 1327.3 1402.3 1502.1 1623.7 1777.3 1964.1
2217.4 2520.2 2906.5 3341.6 3787.3 4224.6 4632.8 4863.5 4736.1 4072.5
2796.1 1352.8 407.5 148.6 72.2 22.6 0
1241.7 1233.2 1218.3 1201.4 1190.7 1188.6 1190 1190 1190 1195.7
1208.4 1220.5 1239.6 1270 1316 1385.3 1485.8 1611 1765.2 1961.9
2221.6 2567.6 3014 3542.5 4085.9 4572.7 4965.3 5214.4 5244.1 4904.5
3911.1 2352.5 999 254.7 85.6 19.8 0
1241.7 1231.1 1216.2 1199.2 1187.9 1185.8 1187.9 1190.7 1190.7 1196.4
1209.9 1219.8 1234.6 1267.2 1316 1385.3 1483 1611 1768.1 1975.4
2246.4 2618.5 3118 3727.2 4345.6 4882.6 5275.9 5568.8 5748.6 5633.9
4883.3 3428.6 1642.1 515.8 109.7 25.5 0
1241.7 1233.2 1217.6 1199.9 1188.6 1185.8 1187.2 1190 1190 1195.7
1208.4 1221.9 1241 1272.1 1320.2 1391 1490 1614.5 1770.2 1966.9
2226.5 2573.2 3021.8 3542.5 4080.2 4577.6 4988 5273.8 5312 4938.5
4001 2443 960.1 247.6 71.5 19.1 0
1241.7 1234.6 1219.8 1202.1 1190.7 1187.9 1190 1192.2 1194.3 1199.9
1209.1 1224 1248.1 1284.1 1335.8 1407.2 1508.4 1631.5 1785.1 1977.5
2232.2 2553.4 2941.8 3365.6 3799.4 4237.3 4652.6 4885.4 4726.2 4104.3
2876 1382.5 412.5 154.9 73.6 22.6 0
1241.7 1236.7 1221.2 1204.2 1195 1193.6 1196.4 1202.1 1207 1212
1218.3 1231.1 1255.8 1294.8 1352.8 1432.7 1532.5 1653.5 1804.9 1988.1
2220.2 2508.1 2845.6 3214.2 3599.1 4015.1 4424.1 4630 4413.5 3670.6
2319.2 911.3 261.1 124.5 66.5 26.9 0
1241.7 1238.2 1221.9 1204.9 1197.1 1196.4 1201.4 1211.3 1219.8 1224.7
1229.7 1242.4 1265.7 1305.4 1366.2 1451.8 1556.5 1683.2 1838.8 2027
2244.9 2515.9 2827.9 3178.2 3550.3 3962.8 4355.5 4509.7 4218.2 3274.4
1794.3 540.5 164.9 83.5 44.6 17.7 0
1241.7 1237.4 1221.9 1204.9 1197.1 1197.1 1202.1 1211.3 1220.5 1224.7
1229 1239.6 1263.6 1301.1 1361.3 1444.7 1548.7 1681.1 1837.4 2015.7
2230.1 2489.7 2800.3 3152.7 3507.9 3920.3 4321.5 4511.1 4264.9 3372.7
1911 600.7 174 90.6 46.7 16.3 0
